Philips GentleSpace gen4, Highbay, 144 W, 25000 lm, 4000 K, Wireless, Interact Ready, Wide beam, IA9, IP65, IK03

BY581X 250S/840 SIA WB GC SI IA9

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Sensor ready driver Interact System ready, InterAct SNS410 antena, 25000 lm, 144 W, 174 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 59055700
Full order code: 872016959055700

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY581X 250S/840 SIA WB GC SI IA9 txt 4.5 kB
Product leaflet
Localized commercial leaflet 910505104559 en_AE pdf 752.2 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505104559_EU
Multiple assets - Visuals
Product-Diagrams-910505104559_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY581X 250S/840 SIA WB GC SI IA9 IES
Revit file
BY581X 250S/840 SIA WB GC SI IA9 910505104559 ZIP
Dialux
ULD File - BY581X 250S/840 SIA WB GC SI IA9 ULD
Relux
ROLF File - BY581X 250S/840 SIA WB GC SI IA9 ROLFZ
LDT
LDT File - BY581X 250S/840 SIA WB GC SI IA9 LDT