Philips GentleSpace gen4, Highbay, 102 W, 17000 lm, 4000 K, Wireless, Interact Ready, Wide beam, IA9, IP65, IK03
BY580X 170S/840 SIA WB GC SI IA9
Product Description
Highbay, Aluminium, Silver, Double layer powder coating, Sensor ready driver Interact System ready, InterAct SNS410 antena, 17000 lm, 102 W, 167 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years