Philips Emergency Light LED Bulkhead

3 hours compliant bulkhead emergency light

Products

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency bulkhead EM121C offers an easy solution for stand-alone emergency lighting, with maintained/non-maintained mode which leave the choices by customers. The lithium battery (LiFePO4) has many advantages over nickel-based products, as it has a longer lifetime, better discharge behaviors, is produced in a more welfare friendly way and can be recycled.

Benefits

  • Welfare friendly solution versus nickel-based products as the battery can be recycled

  • Lithium based battery type provides longer lifetime

Features

  • 3 hours battery duration when full charged

  • Self-test function

Applications

  • Airports
  • Offices
  • Retail

Specifications

  • Mounting type
    Recessed/Surface/Ceiling
  • Operating Temperature range
    0 to +45℃
  • Light Source
    LED
  • Mains Voltage
    220-240V/50-60Hz
  • Emergency lighting
    Emergency lighting Pro 3hrs
  • Material
    Housing: ABS/Cover: PC
  • Main color of the luminaire
    RAL 9003
  • Ingress protection
    IP40
  • Light source replaceable
    No
  • Overall height
    63mm
  • Overall length
    355mm
  • Overall width
    111m
  • Installation
    surface/ceiling/recessed

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Emergency Light LED Bulkhead en_AE pdf 334.5 kB
Install instructions
Emergency Light LED Bulkhead pdf 1.9 MB

Visuals

Family-Photographs-Emergency Light LED Bulkhead
Multiple assets - Visuals