Middle East - English

Philips SmartBright LED Downlight, 10.5 W, 1200 lm, 3000 K, Beam angle 100°, White

DN029B G2 LED12/CCT PSR-E D150 GM

Product Description

Metal–Plastic, White, 1200 lm, 10.5 W, 114 lm/W, 3000 K, (3000K@, 0.4400, 0.4030 ; 4000K@0.37600.3656 ; 6500K@0.31300.3370) 6, Beam angle 100°, Frosted, Polycarbonate, IP40/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002576608
Full order code: 871951427360300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002576608 en_AE pdf 387.6 kB

Visuals

Product-Photographs-929002576608_EU
Multiple assets
Product-Diagrams-929002576608_EU
Multiple assets