Philips SmartBright CNG Downlight DN058, 11.5 W, 1160 lm, 3000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Product Description

Philips SmartBright CNG Downlight DN058, 11.5 W, 1160 lm, 3000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Order code: 31863399
Full order code: 872110331863399

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401806088 en_AE pdf 245.7 kB

Visuals

Product-Photographs-911401806088_EU
Multiple assets - Visuals
Product-Diagrams-911401806088_EU
Multiple assets - Visuals