Philips SmartBright CNG Downlight DN058, 6.2 W, 540 lm, 3000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Product Description

Philips SmartBright CNG Downlight DN058, 6.2 W, 540 lm, 3000 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Order code: 31854199
Full order code: 872110331854199

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401805188 en_AE pdf 239.2 kB

Visuals

Product-Photographs-911401805188_EU
Multiple assets - Visuals
Product-Diagrams-911401805188_EU
Multiple assets - Visuals