Philips LuxSpace square, recessed, Downlight, UltraEfficient, 7.9 W, 200x200 mm, 1250 lm, 4000 K, DALI, Interact Ready, UGR19, High-gloss reflector, VLC, IP20
DN572B LED12S/840UE DIA-VLC-E C WH
Product Description
Downlight, 200x200 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready visual light communicaton enabled external, Visible light communication, 1250 lm, 7.9 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Mounting
- Recessed
- Value ladder
- Specification
- Warranty period
- 5 years