Philips LuxSpace Compact, surface & suspended, Downlight, UltraEfficient, 10.8 W, 2000 lm, 4000 K, UGR19, IP20

DN610P 20S/840UE PSU-E C WH

Product Description

Downlight, Plastic, White, Suspended, Power supply unit external (On/Off), 2000 lm, 10.8 W, 185 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 83772000
Full order code: 872016983772000

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Mounting
Surface
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - DN610P 20S/840UE PSU-E C WH txt 3.3 kB
Product leaflet
Localized commercial leaflet 910505104882 en_AE pdf 203.2 kB

Brochures

Install instructions
LuxSpace Compact Surface & Suspended Installation Instructions pdf 1.1 MB

Visuals

Product-Photographs-910505104882_EU
Multiple assets - Visuals
Product-Diagrams-910505104882_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN610P 20S/840UE PSU-E C WH IES
Dialux
ULD File - DN610P 20S/840UE PSU-E C WH ULD
Relux
ROLF File - DN610P 20S/840UE PSU-E C WH ROLFZ
LDT
LDT File - DN610P 20S/840UE PSU-E C WH LDT