Philips GreenSpace, 3D printed, 13.5 W, D200 mm, 1950 lm, 4000 K, White reflector, Opal, IP20/54
DN510B 20S/840 PSU-E WR WH PCO
Product Description
D200 mm, Plastic, Gray, Recessed, Power supply unit (On/Off), 1950 lm, 13.5 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <3, High-gloss mirror, White reflector without louver, White reflector, Opal, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years