Products
SP303P P9S 940 PSU VWB
52914499
SM303C P20 940 PSU MB
52818599
SM303C P20 940 PSU WB
52702799
SM303C P20 940 PSU VWB
53077599
SM303C P20 927 PSU MB PLUS
71303299
SM303C P20 927 PSU NB PLUS
71304999
SM303C P20 927 PSU VWB PLUS
71305699
SM303C P20 927 PSU WB PLUS
71306399
Product family information
Description
Retail & Hospitality has a clear trend that clusters of choices is one of the most important DNAs that being strongly expected in this specific applications. GreenSpace Surface Mount is the entry level downlight family dedicated with suspension and surface mount versions, which offers a complete range of options for optical solutions, lumen outputs and color temperatures with multiple form factors available.
Benefits
Elegant look & feel.
Complete family with multiple installations and form factors.
Features
Both round and square version available.
Both suspension and surface mount version available.