Philips GreenSpace G6, 10.2 W, 1200 lm, 4000 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 10.2 W, 1200 lm, 4000 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401570844

Specifications

Number of gear units
-
Gear
-
Driver included
No
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401570844 en_AE pdf 253.3 kB

Visuals

Product-Photographs-911401570844_EU
Multiple assets - Visuals
Product-Diagrams-911401570844_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN391B LED12/840 P10PSD D100 ALWP GMG2HE ies 10.4 kB