Philips GreenSpace G6, 14.2 W, 1750 lm, 6500 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 14.2 W, 1750 lm, 6500 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401568644

Specifications

Number of gear units
-
Gear
-
Driver included
No
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401568644 en_AE pdf 264.9 kB

Visuals

Product-Photographs-911401568644_EU
Multiple assets - Visuals
Product-Diagrams-911401568644_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN392B LED18/865 P14PSD D200 ALWP GMG2HE ies 10.4 kB