Middle East - English

Philips External Slim Downlight DL252, 24 W, 2000 lm, 6500 K, Wide beam, White

DL252 G2 SF RD LED 2000 65K 24W 11" WV

Product Description

Metal, White, Power supply unit (On/Off), 2000 lm, 24 W, 83.00 lm/W, 6500 K, (0.313, 0.337) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole

Order code: 929002636301
Full order code: 871869974915600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002636301 en_AE pdf 764.9 kB

Visuals

Product-Photographs-929002636301_EU
Multiple assets
Product-Diagrams-929002636301_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DL252 G2 SF RD LED 2000 65K 24W 11" WV ies 1.5 kB

Other

Environmental product declaration
EPD-Philips-RETRO-RETRO-Ref-929003259533 pdf 830.1 kB