Philips CoreLine Batten, 57 W, L1500 mm, 8000 lm, 4000 K, Opal, IP20/40, TW1-ready, EL-ready
BN126C LED80S/840 PSU L1500
Product Description
L1500 mm, Metal–Plastic, White, Signal white (RAL9003), Power supply unit (On/Off), 8000 lm, 57 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years