Product family information
Description
Easily upgrade your lighting with the stylish and sustainably made Ambifit GU10 recessed spotlight. The Ambifit spotlight features a variety of color and texture combinations for the front ring and housing, making it perfect for both hospitality and residential settings. Designed with a sleek and modern aesthetic, your ceiling shines bright, even when the lights are off. Crafted with sustainability in mind, each Ambifit spotlight is printed using at least 65% recycled materials, ensuring an eco-friendly choice for your lighting needs. Produced locally and on demand, Ambifit spotlights not only reduce waste but also support local manufacturing. Configure your Ambifit today and experience the perfect combination of style, sustainability, and functionality.
Benefits
Easy to maintain, with the GU10 bulb easily replaced without having to remove the luminaire from the ceiling.
Circular design
Features
Color and Texture Options: Various combinations available for front ring and housing
Light Source: GU10 LED bulb (not included)