Middle East - English

Philips Accessory, Flex Cove G6

New

Product Description

Philips Accessory, Flex Cove G6

Order code: 911401595946
Full order code: 692382864035499

Specifications

  • Overall length
    1,000 mm
  • Overall width
    12.6 mm
  • Overall height
    5.6 mm
  • Dimensions (Height x Width x Depth)
    6 x 13 x 1000 mm
  • Net Weight (Piece)
    0.086 kg

Downloads

Family

Product