Middle East - English

Philips CoreLine Recessed Spot gen2, Accessory, IK02 | 0.2 J standard, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips CoreLine Recessed Spot gen2, Accessory, IK02 | 0.2 J standard, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 54836799
Full order code: 871951454836799

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401899982 en_AE pdf 396.8 kB

Brochures

Install instructions
RS150Z Mounting Insructions PSR 6S/9S pdf 2.6 MB

Visuals

Product-Photographs-911401899982_EU
Multiple assets - Visuals
Product-Diagrams-911401899982_EU
Multiple assets - Visuals