Middle East - English

Philips CoreLine Recessed Spot gen2, Adjustable, 7.2 W, D78 mm, 650 lm, 4000 K, Phase-cut dim, Wide beam, White, IP20/44

RS151B LED6-WB-/840 D78 PSR PI6 WH

Product Description

CoreLine Recessed Spot gen2, Adjustable, D78 mm, Aluminum die-cast, White, Power supply unit regulating, 650 lm, 7.2 W, 90 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401897682
Full order code: 871951454813899

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product