Philips CoreLine Recessed Spot gen2, Adjustable, 12.3 W, D68 mm, 1300 lm, 3000 K, DALI, Wide beam, White, IP20/44
RS156B LED12-WB-/830 D68 PSD PI10 WH
Product Description
CoreLine Recessed Spot gen2, Adjustable, D68 mm, Aluminum die-cast, White, Power supply unit with DALI interface external, 1300 lm, 12.3 W, 105 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 5-pole, Push-in connector 5-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years