Philips CoreLine Recessed Spot gen2, Adjustable, 7.2 W, D78 mm, HALOX, 650 lm, 3000 K, Phase-cut dim, Wide beam, White, IP20/44

RS151B  LED6-WB-/830 D78HALOX PSR PI6 WH

Product Description

CoreLine Recessed Spot gen2, Adjustable, D78 mm, Halox®100 concrete ceiling installation accessory version (“tunnel 190” needed for external drivers), Aluminum die-cast, White, Recessed, Power supply unit regulating, 650 lm, 7.2 W, 90 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 93843499
Full order code: 871951493843499

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401811284 en_AE pdf 534.6 kB

Brochures

Install instructions
CL-Recessed-Spot-RS151-150-D78-650-900lm-PSR-INI-202609 pdf 2.8 MB

Visuals

Product-Photographs-911401811284_EU
Multiple assets - Visuals
Product-Diagrams-911401811284_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS151B  LED6-WB-/830 D78HALOX PSR PI6 WH IES
Revit file
RS151B  LED6-WB-/830 D78HALOX PSR PI6 WH 911401811284 ZIP
Dialux
ULD File - RS151B  LED6-WB-/830 D78HALOX PSR PI6 WH ULD
Relux
ROLF File - RS151B  LED6-WB-/830 D78HALOX PSR PI6 WH ROLFZ
LDT
LDT File - RS151B  LED6-WB-/830 D78HALOX PSR PI6 WH LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS151B LED6 WB 830 D78HALOX PSR PI6 WH 911401811284 pdf 649.3 kB