Philips TUV TL Mini

TUV TL Mini - Small diameter lamps for residential applications

Products

TUV 4W FAM/10X25BOX
63872427
TUV 6W FAM/10X25BOX
62364527
TUV 8W FAM/10X25BOX
62368327
TUV 16W FAM/10X25BOX
63869427
TUV 11W FAM/10X25BOX
55965427

Product family information

Description

TUV TL Mini lamps are slim double-ended UVC (germicidal) lamps used in residential water and air disinfection units. The small 16 mm diameter of the lamp allows for a small system design and design flexibility. TUV TL Mini lamps offer almost constant UV output over their complete lifetime, for maximum security of disinfection and high system efficacy.

Benefits

  • Security of effective disinfection over the useful lifetime of the lamp

  • High system efficacy because it is not required to over-design the purification system to maintain effectiveness of disinfection

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection purposes

  • Protective inside coating ensures almost constant UV output over the complete lifetime of the lamp

Applications

  • Deactivation of bacteria, viruses and other micro-organisms
  • Residential drinking water units
  • Fish pond water units
  • In-duct air treatment units
  • Stand alone air purifiers

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TUV TL Mini en_AE pdf 168.2 kB

Visuals

Family-Photographs-TUV TL Mini
Multiple assets - Visuals