Philips TUV T8

TUV T8 - Guaranteed lifetime simplifying planned maintenance in professional applications

Products

TUV T8 F17 1SL/25
26413840
TUV 15W SLV/25
72617940
TUV 25W 1SL/25
64161840
TUV 30W 1SL/25-Latest
72620940
TUV 36W SLV/6
61854210
TUV 75W HO 1SL/6
61851110
TUV 55W HO 1SL/6
61866510

Product family information

Description

TUV T8 lamps are double-ended UVC (germicidal) lamps used in professional water and air disinfection units. TUV T8 lamps offer almost constant UV output over their complete lifetime, for maximum security of disinfection and high system efficacy. Moreover, they have a long and reliable lifetime, which allows maintenance to be planned for in advance.

Benefits

  • Security of effective disinfection over the useful lifetime of the lamp

  • Maintenance can be planned in advance, virtually eliminating the need for expensive spot replacement of prematurely failed lamps

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection purposes

  • Protective inside coating ensures constant UV output over the complete lifetime of the lamp

Applications

  • Air disinfection systems in professional applications such as universities, hospitals, jails and laboratories
  • Upper air and whole room disinfection equipment in hospitals, intensive care units and surgery rooms
  • Areas with low maintenance and/or disruptive costs
  • Fish ponds and process water units

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TUV T8 en_AE pdf 209.2 kB

Visuals

Family-Photographs-TUV T8
Multiple assets - Visuals