Philips Halogen non-reflector

Halogen non-reflector lamps – high-quality light and easy to use

Products

7023 100W GY6.35 12V 1CT/10X10F
40981250
7027 50W G6.35 12V 1CT/10X10F
40982950
7724 EVA 100W GY6.35 12V
40985050
7724I 100W GY6.35 12V
41280550
14623 95W G6.35 17V 1CT/10X10F
42667350

Product family information

Description

Halogen non-reflector lamps offer high-quality light and are easy to install, replace and operate. All halogen non-reflector lamps incorporate a distortion-free quartz bulb and a precise positioning of the mounted filament. These ensure optimal beam performance and consistent, high light output. A wide range of wattages is available for a broad variety of applications, including projection systems. In addition you get all the proven advantages of halogen technology such as a full spectrum and a color rendering index (CRI) of 100 – the same as natural light and the best that it can be. Halogen lamps also create a comfortable warm white light, and they maintain their lumen output, with almost no reduction, throughout their lifetime.

Benefits

  • Optimal beam performance

  • 100% Color Rendering Index (CRI)

Features

  • Distortion-free, quartz bulb and precisely defined filament position

  • Lamp replacement without adjustment

Applications

  • Studio, film, theatre and disco lighting
  • Slide, overhead, profile and 8/16 mm film projectors
  • Microscopes
  • Optical equipment
  • Slide and film viewers
  • Surgery lamps
  • Microfilm readers
  • Dental lamps
  • Spectrography

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Halogen non-reflector en_AE pdf 173.8 kB

Visuals

Family-Photographs-Halogen non-reflector
Multiple assets - Visuals