Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
122 | 8,000 | Tunable white 2700-6500 | 64 | 19 | |||
122 | 8,000 | Tunable white 2700-6500 | 64 | 19 |
Product family information
Description
When it comes to lighting an office space with LED luminaires, people are usually willing to invest in sustainability provided the investment pays back. At the same time, the system should comply with office lighting norms to ensure a comfortable working environment. PowerBalance gen2 is Philips’ most energy-efficient office-norm-compliant LED luminaire. It more than halves energy costs compared to a T5 solution, and the light source has a longer lifetime. This results in significantly lower operational costs, ensuring a payback that meets the needs of the specification market.The gen2 architecture enables a range of highly versatile modular and semi-modular luminaires. These luminaires can be easily mounted in ceilings with exposed T-bar and concealed T-bar, as well as plaster ceilings and bandraster-type ceilings. PowerBalance is also available in a surface-mounted version.
Benefits
Extremely efficient office-norm-compliant LED luminaire
Good-quality lighting solution for direct replacement of T5 luminaires in most indoor applications
Features
Variety of mounting options
Advanced LED technology
Applications
Warning & Safety
The product is IP20 and, as such, is not protected against water ingress. Therefore we strongly recommend that the environment in which the luminaire is to be installed should be suitably checked
If the advice above is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void