Philips MASTER, LED HPL, Oval, Kun 230V, 33.5 W, HPL 200W, SON 100W, E40, 3000 K, 5600 lm, CRI 80, 50000 t
MAS LED HPL M 5.6Klm 33.5W 830 E40 FR G
Produktbeskrivelse
MASTER, LED HPL, Oval, Kun 230V, 33.5 W, LED alternative to HPL 200W, SON 100W, E40, 3000 K, 5600 lm, CRI 80, 50000 t, 167 lm/W, EEL C, PF 0.9, Glas, RG0, IP65, SVM 1.6, PstLM 1
Specifikationer
- Fod E40
- Normeret levetid 50.000 t
- Skiftecyklus 50.000
- Lighting Technology LED HPL
- Lysstrømsmålingsreference Sphere
- Garantiperiode 5 år