Philips MASTER, LED HPL, Oval, Kun 230V, 19 W, HPL 80W, SON 50W, E27, 4000 K, 3100 lm, CRI 80, 50000 t
MAS LED HPL M 3Klm 19W 840 E27 FR G
Produktbeskrivelse
MASTER, LED HPL, Oval, Kun 230V, 19 W, LED alternative to HPL 80W, SON 50W, E27, 4000 K, 3100 lm, CRI 80, 50000 t, 163 lm/W, EEL C, PF 0.9, Glas, RG0, IP65, SVM 2, PstLM 1