You are now visiting the Signify website. A localized version is available for you.
Suggestions

    eBusiness

    Signify Portal


    MyLighting is the Signify customer and partner cloud-based portal, accessible anytime and anywhere, to make business easy!

     

    Portal Flyer

    Electronic Data Interchange (EDI)


    EDI allows for B2B (business to business) transactions to be completed by electronic communication over a VAN (value-added network) or over the internet. Data flows directly to and from the Signify IT applications and our customers’ IT applications in the standard ANSI X12 format. These automated processes help to reduce errors, increase efficiencies, reduce costs and increase transaction speed.

     

    Electronic Data Interchange

     

    Signify Trading Partner Form

    Application Programming Interface (API)

     

    Signify is committed to providing its partners with the most up-to-date information and enabling better business decisions via their own digital tools and platforms. We offer a suite of Lighting APIs for product information, pricing, availability, order details, and more. These capabilities are enabled through a secure link to our systems, and can reduce your operating expenses, enable greater efficiency, and foster smoother transactions between your business and Signify.

    Signify Application Programming Interfaces

     

    Signify recognizes that our customers and business partners utilize applications of their own. Sometimes it’s just easier to access Signify information or transactions within that environment. The API is a simple transfer protocol that has big benefits in speeding up tasks and transactions while eliminating errors. Inquire at API-EDI_Support_NAM@signify.com for API connectivity specifications.

    What is an API?
    An application programming interface, or API, enables systems to exchange data and information in real-time.
    What APIs are in Signify’s portfolio?
    Product information, pricing, availability, and order status are our primary APIs. Depending on the use case, we may offer additional APIs such as product configuration or quoting.
    How do I get connected?

    1. Contact Signify via the email address above or submit an engagement request at the form here.

    2. Ensure you can connect to our e-Commerce Portal here.

    3. We will provide technical specifications and give access to our developer resources for onboarding.

    4. You will be able to implement our data model in your home system.