Signify Metronomis LED Fluid, Urban road & street light, 46.5 W, 6800 lm, 4000 K, CRI70, DALI, Metronomis distribution medium, Safety class I, IP66, SRGU10

BDS670 LED80-4S/740 I MDM D9 STD 60

Ново

Продуктово описание

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI interface, 6800 lm, 46.5 W, 146 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV, Screw connector

Код за поръчка: 910925868187
Пълен код на поръчката: 871951419982800

Спецификации

  • Lamp family code
    LED80 [LED module 8000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне