Signify CityMood, Urban road & street light, 70.8 W, 10440 lm, 3000 K, CRI70, Distribution wide 50, Safety class II, IP66, SL-PDR, STD
BSP673 LED120/730 PCC II DW50 G1 SRT BK
Ново
Продуктово описание
Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Black, Single layer powder coating, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface, 10440 lm, 70.8 W, 148 lm/W, 3000 K, (0.434,0403) SDCM<5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Connection unit 5-pole
Спецификации
- Lamp family code LED120 [LED module 12000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years