България - Български

Signify BDP794 | CLASSICSTREET TOP, LED42 | LED module 4200 lm, 740 neutral white, Power supply unit regulating external with constant light output, Safety class II, Distribution wide 10, Flat glass, Black, Constant light output and DynaDimmer fixed presets version 2, Surge protection level until 10 kV differential mode and 10 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 60 mm

BDP794 LED42-4S/740 II DW10 MK-WH FG BK

Ново

Продуктово описание

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit regulating external with constant light output, Constant light output and DynaDimmer fixed presets version 2, 2993 lm, 25 W, 120 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Код за поръчка: 912300023858
Пълен код на поръчката: 871869911688000

Спецификации

  • Lamp family code
    LED42 [LED module 4200 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Файлове за изтегляне

Листовки

Текст на офертата
Tender text - BDP794 LED42-4S/740 II DW10 MK-WH FG BK txt 6.1 kB
Брошура
ClassicStreet brochure pdf 8.2 MB
Листовка за продукта
Localized commercial leaflet 912300023858 en_BG pdf 119.1 kB

Листовки

Инструкции за инсталиране
ClassicStreet installation instructions pdf 2.3 MB

Визуални обекти

Product-Photographs-912300023858_EU
Множество активи
Product-Diagrams-912300023858_EU
Множество активи

Софтуерни добавки

IES
IES File - BDP794 LED42-4S/740 II DW10 MK-WH FG BK IES
Dialux
ULD File - BDP794 LED42-4S/740 II DW10 MK-WH FG BK ULD
Relux
ROLF File - BDP794 LED42-4S/740 II DW10 MK-WH FG BK ROLFZ
LDT
LDT File - BDP794 LED42-4S/740 II DW10 MK-WH FG BK LDT