България - Български

Philips CityMood, Urban road & street light, 51.7 W, 7200 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66, SL-PDR, STD

BSP672 LED80/830 PCC II DM50 G1 CRN1 AL

Продуктово описание

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Black, Single layer powder coating, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface, 7200 lm, 51.7 W, 139 lm/W, 3000 K, (0.430,0.400) SDCM<5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Connection unit 5-pole

Код за поръчка: 912300060509
Пълен код на поръчката: 872016956844000