България - Български

Philips CityMood, Urban road & street light, 26.1 W, 2760 lm, 2200 K, CRI70, Distribution medium 50, Safety class II, IP66, SL-PDR, STD

BSP672 LED30/722 PCC II DM50 G1 SRT BK

Продуктово описание

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Black, Single layer powder coating, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface, 2760 lm, 26.1 W, 106 lm/W, 2200 K, (0.520,0.4156) SDCM<5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Connection unit 5-pole

Код за поръчка: 912300060507
Пълен код на поръчката: 872016956842600