България - Български

Philips CityCharm Cordoba, Urban road & street light, 40.5 W, 3900 lm, 3000 K, CRI80, Distribution medium, Safety class II, IP66

BDS490 LED50-/830 II DM GRB GR 60

Продуктово описание

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating, 3900 lm, 40.5 W, 96 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Код за поръчка: 912300024688
Пълен код на поръчката: 871951420196500

Спецификации

  • Lamp family code
    LED50 [LED module 5000 lm]