Philips CityCharm Cordoba, Urban road & street light, 61 W, 6400 lm, 3000 K, CRI80, Symmetrical, Safety class I, IP66
BDS490 LED80-4S/830 PSU I S GRB GR 60
Продуктово описание
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating, 6400 lm, 61 W, 105 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires
Спецификации
- Lamp family code LED80 [LED module 8000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years