България - Български

Philips CityCharm Cone, Urban road & street light, 23.5 W, 2400 lm, 3000 K, CRI80, Distribution medium, Safety class II, IP66

BDS491 LED30-/830 II DM GRB GR 60

Продуктово описание

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating, 2400 lm, 23.5 W, 102 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Код за поръчка: 912300024693
Пълен код на поръчката: 871951420201600

Спецификации

  • Lamp family code
    LED30 [LED module 3000 lm]