Signify ArenaVision LED gen3.5, Floodlight for televised sports, 1500 W, 227920 lm, 5700 K, CRI70, Symmetrical, Interact Ready, IP66
BVP428 2590/757 HGB S2 T35 OUT PSDMX
Ново
Продуктово описание
Floodlight for televised sports, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DMX interface, 227920 lm, 1500 W, 152 lm/W, 5700 K, (0.329, 0.342) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIBA Approved Equipment, FIFA Quality Pro
Спецификации
- Lamp family code LED2600 [LED module 260000 lm]
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years