България - Български

Signify OptiVision LED gen3.5, Floodlight for sports and area, 1500 W, 170430 lm, 3000 K, CRI70, Asymmetrical, IP66

BVP528 2470/730 BV A35-WB D9 T35 OUT LO

Ново

Продуктово описание

Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 170430 lm, 1500 W, 113 lm/W, 3000 K, (0.438, 0.403) SDCM<5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro

Код за поръчка: 912300060922
Пълен код на поръчката: 872110338323500

Спецификации

  • Lamp family code
    LED2500 [LED module 250000 lm]
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Файлове за изтегляне

Семейство

Продукт