Signify OptiVision LED gen3.5, Floodlight for sports and area, 1500 W, 181300 lm, 4000 K, CRI70, Asymmetrical, IP66
BVP528 2590/740 BV A35-NB D9 T35 OUT LO
Ново
Продуктово описание
Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 181300 lm, 1500 W, 120 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro
Спецификации
- Lamp family code LED2600 [LED module 260000 lm]
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years