Signify GameVision, Floodlight for sports and area, 987.6 W, 141948 lm, 4000 K, CRI70, DALI, Asymmetrical narrow beam, IP66
BVP440 LED1825/740 DN BV FG PSD ALU D9
Продуктово описание
Floodlight for sports and area, Aluminum die-cast, Aluminum, Single layer powder coating, Power supply unit with DALI interface, 141948 lm, 987.6 W, 143 lm/W, 4000 K, (0.374,0.372), CRI70, Asymmetrical narrow beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole
Спецификации
- Lamp family code LED1800 [LED module 180000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years