Signify GameVision, Floodlight for sports and area, 985 W, 137033 lm, 3000 K, CRI70, Asymmetrical narrow beam, IP66
BVP440 LED1730/730 DN BV GCA PSU ALU
Продуктово описание
Floodlight for sports and area, Aluminum die-cast, Aluminum, Single layer powder coating, Power supply unit (On/Off), 137033 lm, 985 W, 139 lm/W, 3000 K, (0.431,0.401), CRI70, Asymmetrical narrow beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole
Спецификации
- Lamp family code LED1720 [LED module 172000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years