Philips OptiVision LED gen3.5, 1670 W, 233797 lm, 5700 K, Asymmetrical narrow beam
BVP528 2830/757 PSD BV A35-XWB D9 T25OUT
Продуктово описание
Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 233797 lm, 1670 W, 140 lm/W, 5700 K, (0.329, 0.342), Asymmetrical narrow beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole
Спецификации
- Lamp family code LED2600 [LED module 260000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years