Philips Mini 300 LED gen3, Under-canopy light, 74 W, 11570 lm, 5700 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66
BBP333 LED128/757 I PRM
Продуктово описание
Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 11570 lm, 74 W, 156 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole
Спецификации
- Lamp family code LED128 [LED module 12800 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years