Philips Ledinaire high wattage floodlight, 300 W, 556 mm x 52mm, 36000 lm, 4000 K, CRI80, Symmetrical
BVP166 LED360/840 PSU 300W SWB
Продуктово описание
556 mm x 52mm, Aluminum die-cast, Aluminum and gray, Power supply unit (On/Off), 36000 lm, 300 W, 120 lm/W, 4000 K, (0.380,0.380) SDCM≤5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, 4/4 kV kV, Cable 1.0 m without plug 3-pole, Flying leads/wires
Спецификации
- Lamp family code -
- Number of gear units 2 units
- Driver included Yes
- Light source engine type LED
- Service tag No
- Value ladder Value
- Warranty period 5 years