Philips Ledinaire high wattage floodlight, 250 W, 496 mm x 52mm, 30000 lm, 4000 K, CRI80, Symmetrical
BVP166 LED300/840 PSU 250W SWB
Продуктово описание
496 mm x 52mm, Aluminum die-cast, Aluminum and gray, Power supply unit (On/Off), 30000 lm, 250 W, 120 lm/W, 4000 K, (0.380,0.380) SDCM≤5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, 4/4 kV kV, Cable 1.0 m without plug 3-pole, Flying leads/wires
Спецификации
- Lamp family code
- -
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- No
- Value ladder
- Value
- Warranty period
- 5 years