Philips Coreline tempo large, Floodlight, 191 W, 26000 lm, 3000 K, CRI70, Symmetrical, IP66
BVP130 LED260-4S/730 S
Продуктово описание
Floodlight, Aluminum, Grey, Power supply unit (On/Off), 26000 lm, 191 W, 136 lm/W, 3000 K, (0.434, 0.403) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector
Спецификации
- Lamp family code LED260 [LED module 26000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified