Philips DigiStreet, Road & street light, 182 W, 26880 lm, 4000 K, CRI70, Distribution extra wide 70, Safety class II, IP66
BGP763 LED320-/740 II DX70 DGR 76
Продуктово описание
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 76 mm, Power supply unit (On/Off), 26880 lm, 182 W, 148 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution extra wide 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Спецификации
- Lamp family code LED320 [LED module 32000 lm]
- Light source replaceable Yes
- Number of gear units 2 units
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle