Продукти
OptiSpace, Bollard, 9.1 W, H1004 mm, 887 lm, 3000 K, CRI80, Asymmetrical, Safety class II, IP66, MSP
Информация за продуктовата серия
Описание
OptiSpace is a creative bollard solution which enables you to build a more attractive, citizen-centric inner-city space by avoiding verticalization of the urban landscape. OptiSpace delivers all this and more while delivering an attractive TCO for your investment. Enabled by the different control options you can reduce energy consumption and minimize TCO further and thanks to the excellent and optimized light distribution options you can maximize spacing between the bollards, thereby minimizing the number of light points needed to be installed. To support different design schemes, OptiSpace is also available in different colors: Ultra Dark Grey is the standard color and other colors are available on request.
Предимства
Discreet design nicely blending into modern inner-city spaces
Attractive Total Cost of Ownership
Характеристики
Enabling wide spacing, up to 20 meters
Delivering up to 4300 lm light output