България - Български

Philips CoreLine Waterproof, 24.3 W, L1500 mm, 3400 lm, 4000 K, Wide beam, Matte, IP65, IK08, TW1-ready

WT120C G2 LED34S/840 PSU L1500

Продуктово описание

L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 3400 lm, 24.3 W, 140 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Код за поръчка: 911401823680
Пълен код на поръчката: 871829184047399

Спецификации

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне