България - Български

Philips CoreLine Waterproof, All-in, 43 W, 25 W, L1500 mm, 3700 lm, 6000 lm, 4000 K, Symmetrical, Clear, IP65, IK08, TW1-ready

WT120C G2 LED37_60S/840 PSU L1500

Продуктово описание

L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 3700 lm, 6000 lm, 43 W, 25 W, 148 lm/W, 139 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Код за поръчка: 911401815085
Пълен код на поръчката: 872016950020499

Спецификации

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Файлове за изтегляне

Семейство

Продукт