Philips CoreLine Waterproof, 44.5 W, L1500 mm, 6000 lm, 4000 K, Wide beam, Frosted, IP65, IK08, TW3
WT120C G2 LED60S/840 PSU TW3 L1500
Продуктово описание
L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 6000 lm, 44.5 W, 135 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase
Спецификации
- Lamp family code LED60S [LED Module, system flux 6000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified